IESNA:LM-63-2002
[TEST]P1200069
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-940-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8084
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1185.2 1213.5 1229 1215.2 1168.9 1075 999.9 997.8 1035.5 1087.8
1166.3 1271 1407.4 1593.6 1802.1 2002.8 2210.4 2436.1 2688.7 2907.1
3012.2 2957.2 2752.6 2379.9 1740.7 1114 762.7 554.2 404.1 299.4
216.6 165.6 133 97.8 55.8 19.7 0
1185.2 1220.4 1236.3 1223.4 1177.9 1084.4 1008.1 1001.2 1036.8 1087
1162.1 1264.1 1395 1574.3 1786.6 1989.5 2200.1 2428.3 2684 2910.9
3032.3 2995.4 2806.3 2466.9 1857.4 1186.1 809 589.4 429 316.6
229.5 175.4 139.4 108.5 63.1 25.7 0
1185.2 1218.2 1235.4 1226 1186.9 1103.7 1022.6 1010.2 1041.9 1092.1
1160.8 1259.4 1388.1 1555.8 1766.9 1999 2201.4 2402.6 2660 2907.9
3061.9 3076.1 2940.1 2587.1 2006.7 1323.3 934.7 696.6 519 377.1
274.1 204.6 155.3 131.3 79.4 27.9 0
1185.2 1216.1 1237.1 1236.3 1211.4 1151.3 1071.5 1033.4 1046.7 1087.8
1150.9 1236.7 1348.6 1491.1 1666.9 1864.3 2072.7 2288.5 2529.1 2797.7
3027.6 3131 3072.6 2855.2 2405.6 1699.1 1145.8 881.5 696.6 540.5
413.5 302.8 213.2 149.7 107.2 42 0
1185.2 1216.1 1242.7 1253.4 1241.8 1207.1 1144 1089.1 1078.4 1103.3
1153.9 1229 1320.8 1440 1588.4 1763 1954.8 2156 2377.3 2640.2
2929.8 3168.7 3265.2 3179.4 2879.2 2243.5 1450.3 945 727.1 588.5
471 377.1 289.1 206.8 132.1 57.5 0
1185.2 1213.1 1244 1268.9 1278.3 1271.4 1241.8 1195.5 1160.3 1157.3
1185.2 1242.7 1322.9 1423.3 1549.8 1706.8 1891.7 2097.2 2311.2 2543.3
2831.1 3148.1 3414.9 3544.1 3475 3121.1 2323.2 1374.8 764.8 516.5
393.4 295.1 220.9 152.3 93.1 38.6 0
1185.2 1212.7 1245.3 1280.4 1309.2 1328.9 1336.2 1328.5 1308.8 1296.3
1310 1352.1 1415.6 1497.5 1608.2 1753.2 1929 2131.5 2357.6 2598.6
2841.9 3119.4 3452.7 3841.3 4172.1 4273.3 4002.2 3105.7 1881.4 931.3
464.6 288.3 187.9 114.5 65.6 25.3 0
1185.2 1208.4 1242.7 1285.2 1327.6 1367.5 1411.3 1454.2 1489.8 1521.1
1556.7 1599.6 1656.6 1735.6 1845.8 1993.8 2179.5 2394 2630.8 2877.9
3116.4 3353.2 3615.7 3979.9 4539.3 5238.5 5762.6 5738.6 4878.1 3545.4
2071.9 953.1 384.8 194.3 86.2 24.9 0
1185.2 1204.9 1235.8 1278.7 1326.3 1380.8 1445.2 1518.9 1601.7 1694
1803.3 1925.2 2052.6 2190.7 2352.4 2551.9 2780.5 3025.9 3272.5 3502
3720.8 3926.7 4127.4 4340.2 4642.6 5155.2 5969.4 6760.8 6743.7 5794.8
4042.1 1916.6 605.7 230.4 107.2 35.2 0
1185.2 1199.4 1229 1268.9 1316.9 1374 1441.3 1518.5 1601.7 1700.8
1817.5 1949.6 2092 2253.8 2452.4 2699.4 2993.3 3327.9 3642.7 3938.7
4216.2 4466.8 4687.2 4922.7 5227.7 5727.9 6520.6 7337.4 7554.4 6832.9
4806.5 1926 512.6 198.2 87.9 26.2 0
1185.2 1198.1 1226 1264.1 1308.8 1359.8 1424.1 1497.1 1578.6 1671.7
1781 1903.3 2033.3 2178.3 2354.1 2574.6 2839.7 3130.5 3422.7 3702.8
3971.3 4225.3 4465.5 4716.8 5044.1 5534.9 6373.9 7109.1 7281.2 6613.7
4845.1 2034.1 537.9 199.9 78.5 21.9 0
1185.2 1193.8 1217.8 1252.1 1292 1337.9 1394.5 1458.5 1527.1 1605.6
1695.2 1794.8 1894.7 2002.8 2133.6 2295.4 2493.5 2713.6 2937.9 3161
3379.8 3582.7 3774.8 3984.2 4274.2 4755.9 5467.9 6068.5 6035.5 5360.7
3938.3 1660.1 441.4 168.2 64.8 16.7 0
1185.2 1191.6 1211 1240.1 1273.6 1311.8 1358.1 1407 1456.7 1509.9
1569.6 1631.8 1688.4 1737.3 1789.6 1854.8 1939.8 2042.3 2153.8 2273.5
2399.2 2525.7 2652.3 2804.5 3043.5 3489.2 4108.6 4497.2 4215 3526
2503 1050.1 289.5 114.1 48.9 14.6 0
1185.2 1183.1 1190.8 1205.4 1220.4 1235.8 1248.3 1250.4 1235 1198.1
1140.2 1063 969.4 871.2 775.1 698.3 642.2 606.5 594.1 601.8
630.1 661.9 674.3 660.6 631 583.4 493.7 373.6 285.3 230.8
184.5 144.6 110.2 78.5 48.5 18 0
1185.2 1171.5 1165.1 1160.3 1153 1136.3 1099.9 1039.8 954.9 865.6
790.6 730.9 685.9 648.6 619 598 581.7 570.5 562.4 555.5
541.8 519 487.7 447.8 398.5 349.6 311.4 279.7 248.4 216.6
184.5 153.1 120.5 84.9 51 17.2 0
1185.2 1159.5 1138 1112.3 1078.8 1027.8 961.3 896.1 842.5 798.7
761 727.9 699.2 671.8 644.7 619.4 598.8 581.7 565.8 546.1
519 485.2 453.4 427.7 403.2 374.5 342.3 309.3 280.1 250.5
213.6 177.6 139.4 100.8 58.8 27 0
1185.2 1147.9 1108.9 1063.8 1009.3 948.4 901.7 871.6 847.2 820.6
790.6 759.7 729.2 699.6 668.7 635.3 602.3 573.5 549.5 527.6
508.3 491.6 477 460.3 435.4 398.5 362.5 333.3 304.6 274.5
243.2 208.9 172.4 132.1 87.5 46.8 0
1185.2 1144 1088.3 1027.8 966.9 919.3 896.5 887.9 876.4 854.9
824.9 788 749.4 711.6 672.6 630.6 589 552.9 526.8 510
495.4 483.4 472.3 442.3 404.5 386.5 367.2 346.6 321.7 295.1
266 237.2 206.3 163.4 123.5 70.8 0
1185.2 1135.9 1069.4 1000.3 943.3 912.4 907.7 912 907.2 884.9
849.8 807.3 758 715.5 669.2 629.7 596.3 561.1 528.9 500.6
478.7 464.1 436.7 402.8 388.2 370.2 350.9 330.7 309.3 285.7
259.9 239.4 205.5 168.6 127.8 73.4 0
1185.2 1130.3 1055.7 981.9 931.7 912.8 919.3 929.6 926.6 905.1
866.1 815.9 760.5 703.5 655 631 602.7 560.2 510.9 474
450.4 436.3 403.2 383.5 367.2 348.7 328.6 307.1 284 259.9
236.4 218.8 183.2 146.3 110.2 67.3 0
1185.2 1127.3 1042.8 969.9 925.3 913.3 924.8 937.3 936.4 915
875.1 822.7 761.8 695.3 638.3 611.3 572.7 520.8 475.3 447.4
427.7 413.1 384.3 369.3 351.3 333.3 312.3 291.3 269 245.4
226.1 231.6 171.2 126.5 93.5 39 0
1185.2 1130.7 1047.9 972.5 927 914.1 924.4 939 939 917.5
877.7 825.3 764.8 697.9 639.1 612.6 573.5 520.3 476.6 447.4
426 413.5 382.6 368 350.5 333.3 313.1 291.7 270.2 245.4
223.1 210.2 159.1 126.5 96.5 55.8 0
